• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Finished Cutting Bit (mm)

Finished Cutting Bit (mm)
JIS standard solid tool bit, STB series
Height (inch): 1/2
Width (inches): 1/2
Material details: high speed steel (MV10).

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
STB-1/2X4
STB-1/2X6
STB-1/2X8
STB-1/4X3
STB-1/4X4
STB-1/4X6
STB-1/4X8
STB-1/4X21/2
STB-1X8
STB-3/4X6
STB-3/4X8
STB-3/8X3
STB-3/8X4
STB-3/8X6
STB-3/8X8
STB-3/16X2
STB-3/16X21/2
STB-5/8X5
STB-5/8X8
STB-5/16X4
STB-5/16X6
STB-5/16X8
STB-5/16X21/2
STB-5X50
STB-5X63
STB-5X80
STB-5X100
STB-5X160
STB-6X63
STB-6X80
STB-6X100
STB-6X125
STB-6X160
STB-6X200
STB-8X63
STB-8X80
STB-8X100
STB-8X125
STB-8X160
STB-8X200
STB-10X63
STB-10X80
STB-10X100
STB-10X125
STB-10X160
STB-10X200
STB-12X80
STB-12X100
STB-12X125
STB-12X160
STB-12X200
STB-13X100
STB-14X100
STB-14X125
STB-14X160
STB-14X200
STB-16X100
STB-16X125
STB-16X160
STB-16X200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Trusco Code

76.22 €

1 6 Days 112-4439

105.15 €

1 6 Days 112-4455

99.25 €

1 9 Days 112-4471

29.12 €

1 9 Days 112-4404

32.93 €

1 6 Days 112-4421

51.84 €

1 6 Days 112-4447

64.77 €

1 6 Days 112-4463

21.29 €

1 6 Days 112-4382

370.31 €

1 6 Days 112-4579

158.22 €

1 6 Days 112-4536

211.21 €

1 7 Days 112-4561

35.85 €

1 9 Days 112-4358

47.31 €

1 6 Days 112-4374

70.04 €

1 9 Days 112-4391

93.31 €

1 9 Days 112-4412

19.48 €

1 6 Days 112-4340

20.15 €

1 6 Days 112-4366

91.25 €

1 7 Days 112-4498

140.93 €

1 6 Days 112-4510

41.30 €

1 6 Days 112-4501

66.78 €

1 6 Days 112-4528

82.77 €

1 6 Days 112-4544

26.75 €

1 6 Days 112-4480

19.48 €

1 9 Days 112-3831

20.15 €

1 6 Days 112-3840

27.65 €

1 6 Days 112-3858

34.03 €

1 6 Days 112-3866

53.86 €

1 6 Days 112-3874

21.48 €

1 9 Days 112-3882

29.66 €

1 7 Days 112-3891

33.29 €

1 6 Days 112-3904

45.66 €

1 6 Days 112-3912

52.40 €

1 6 Days 112-3921

65.13 €

1 6 Days 112-3939

26.94 €

1 7 Days 112-3947

37.29 €

1 9 Days 112-3955

42.20 €

1 9 Days 112-3963

58.22 €

1 6 Days 112-3980

67.13 €

1 6 Days 112-4005

82.96 €

1 6 Days 112-4021

36.93 €

1 9 Days 112-4048

41.30 €

1 7 Days 112-4064

51.48 €

1 7 Days 112-4081

65.13 €

1 6 Days 112-4102

81.14 €

1 6 Days 112-4129

100.05 €

1 6 Days 112-4145

62.57 €

1 6 Days 112-4161

70.59 €

1 6 Days 112-4188

92.78 €

1 9 Days 112-4200

102.05 €

1 6 Days 112-3971

93.16 €

1 7 Days 112-3998

91.50 €

1 7 Days 202-3920

89.85 €

1 6 Days 112-4013

85.91 €

1 6 Days 112-4030

98.23 €

1 6 Days 112-4056

124.54 €

1 6 Days 112-4072

86.04 €

1 7 Days 112-4099

100.65 €

1 6 Days 112-4111

110.19 €

1 6 Days 112-4137

141.44 €

1 9 Days 112-4153

Loading...

Basic information

Product Type Finished Cutting Bit

Tech Support