• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

S...PCLN-○○ Type (Inner Diameter / Inner End Face Machining)

S...PCLN-○○ Type (Inner Diameter / Inner End Face Machining)
[Features]
Lever lock
[Features]
-For boring bars, inside diameter, deep flange machining.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
S16M-PCLNR09-20
S20Q-PCLNL09-27
S20Q-PCLNR09-27
S25R-PCLNL09-32
S32S-PCLNL12-40
S32S-PCLNR12-40
S40T-PCLNL12-50
S40T-PCLNR12-50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Tip Shape Minimum Machining Diameter φA Cutting Direction Full length L1 Shank diameter φD Protrusion length (L/D) Lubrication Hole Y/N JAN Code Trusco Code H
(mm)
F
(mm)
L2
(mm)
θ Sheet Wrench Lever Lock screw Shim Pin Punch Standard corner R (rε) Compatible Tip

142.49 €

1 6 Days C (80° Diamond-Shape)20Right-hand15016Up to 3N/A--15113416°-FH-2.5LL-03SNLS-03SNP-03S-0.8-

179.60 €

1 6 Days C (80° Diamond-Shape)27Left-hand18020Up to 3N/A--1914.23717°LC-32NFH-2.5LL-1NLS-1SNLSP-1PC-10.8-

179.60 €

1 6 Days -------4960664155446645-7461-----------Compatible Tip: CN○○0904

206.99 €

1 6 Days C (80° Diamond-Shape)32Left-hand20025Up to 3N/A--2415.74215°LC-32NFH-2.5LL-1NLS-1SNLSP-1PC-10.8-

230.71 €

1 6 Days C (80° Diamond-Shape)40Left-hand25032Up to 3N/A--30215010°LC-42NLLW-3LL-2NLS-2NLSP-2PC-20.8-

230.71 €

1 6 Days C (80° Diamond-Shape)40Right-hand25032Up to 3N/A--30215010°LC-42NRLW-3LL-2NLS-2NLSP-2PC-20.8-

280.01 €

1 6 Days C (80° Diamond-Shape)50Left-hand30040Up to 3N/A--37256010°LC-42NLLW-3LL-2NLS-2NLSP-2PC-20.8-

280.01 €

1 6 Days C (80° Diamond-Shape)50Right-hand30040Up to 3N/A--37256010°LC-42NRLW-3LL-2NLS-2NLSP-2PC-20.8-

Loading...

  1. 1

Basic information

Application Internal Diameter Clamp Shape Lever lock

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360