Durable Socket Double (Charging Tool: Compatible With 18 V)

Durable Socket Double (Charging Tool: Compatible With 18 V)
  • Volume Discount
[Features]
· 5 times more durable. The RH structure absorbs impact.
· Uses the torsion effect to absorb twisting on the shaft section.
· Uses dampening to reduce the amount of bending stress applied to the shaft.
· A double socket that lets you use 2 sizes with 1 bit.
· Compatible with 18‑V electric impact drivers.

(i)Remark

  • This product is conductive. Take precautions to prevent electric shock.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TSK-T1924-6K

Part Number
TSK-T1924-6K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

46.11 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Product Type Socket Bit (for Electric Screwdriver) Opposite side dimensions(mm) 19、24 Overall Length(mm) 110
Shaft measurements(mm) 6.35 Type 6 Sq. JAN Code 4975364163417
Trusco Code 469-9491 Mass(g) 210

This page is Durable Socket Double (Charging Tool: Compatible With 18 V), part number TSK-T1924-6K.
You can find the detail information about specifications and dimensions on part number TSK-T1924-6K.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360