We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Double Open End Wrench Set (Extra-Small Profile Type)

Double Open End Wrench Set (Extra-Small Profile Type)

[Features]
· Ideal for use on bolts and nuts with ultra-thin-heads that are in locations which are difficult to access.
· Both ends have the same width and offset angles of 15° and 75° respectively.
· Made of chrome-vanadium steel for excellent strength.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

440-14P

Part Number
440-14P
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Accessory

246.97 €

6 Days 307Dedicated Pouch

Loading...

  1. 1

Basic information

Set Contents (Items) 14 Set Contents (mm) 3.2、3.5、4、4.5、5、5.5、6、7、8、10、11、12、13、14 JAN Code 4000896178759
Trusco Code 485-4985

This page is Double Open End Wrench Set (Extra-Small Profile Type), part number 440-14P.
You can find the detail information about specifications and dimensions on part number 440-14P.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360