• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

2LEG Puller

2LEG Puller

[Features]
· A two-claw puller for outer hanging.
· Inner rack can also be used depending on the conditions.
· Use the notch on the end of the jaw to pull out bolts, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2010000000168

Part Number
2010000000168
Part NumberStandard Unit PriceVolume DiscountShipping Days?Number Contained In A Packet

58.69 €

5 Days 1 unit

Loading...

  1. 1

Basic information

Product Type Gear Puller Applicable Pulley(mm) 40–150 Claw Reach Length(mm) 150
Main Body, Related Products Main Body Arm Size - With Claw(mm) W16×D14×T4~8 Center Bolt Stroke(mm) 150
Wrench Flats(mm) 21 Insertion Angle(mm) 1/2DR(12.7mm) Mass(g) 1800
JAN Code 2010000000168 Trusco Code 758-7643 Number Contained In A Packet 1 unit

This page is 2LEG Puller, part number 2010000000168.
You can find the detail information about specifications and dimensions on part number 2010000000168.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support