• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Bearing Puller Kit

Bearing Puller Kit

[Features]
· A set of two claw pullers with a separator that supports pullers, bearings, etc. with an outer diameter of 50 to 70 mm, and supports up to 150 mm with outer hanging use.
· A combination of separators can also be used for locations where a normal 2-jaw puller will not attach or stuck locations.
· A versatile set that can use an H type plate and separator rod combination for use in places with tap holes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2010000000045

Part Number
2010000000045
Part NumberStandard Unit PriceVolume DiscountShipping Days?Number Contained In A Packet

134.59 €

5 Days 1S

Loading...

  1. 1

Basic information

Product Type Bearing Puller Main Body, Related Products Main Body Arm Size - With Claw(mm) W14×T4
Center Bolt Stroke(mm) 135 Wrench Flats(mm) 17 Mass(g) 4500
H Type Plate Usage Range(mm) 40–150 Arm Working Range(mm) ~105 Separator Jaw Thickness(mm) ~3.5
Draw applicable bearing outer diameter(mm) 50–70 Material Carbon Steel, Molybdenum Steel Separator Jaw Gap Size(mm) W8×D11
Separator Service Hole Screw Size 3/8~16 Arm Size - Without Claw(mm) W8×D11 JAN Code 2010000000045
Trusco Code 758-7635 Number Contained In A Packet 1S

This page is Bearing Puller Kit, part number 2010000000045.
You can find the detail information about specifications and dimensions on part number 2010000000045.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support