Cutter For Cutting Circles (Spare Blade)【10 Pieces Per Package】

Cutter For Cutting Circles (Spare Blade)
  • Volume Discount

Product Details:

Manufacturer part number: BC-400P

Brand: NT CUTTER

Price: 3.70

Delivery time: 13 Days


Technical Data:

Ordering Unit: 1PK (10 sheets)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BC-400P

Part Number
BC-400P
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ordering Unit

3.70 €

10 Pieces Per Package

12 packs Available 13 Days 1PK (10 sheets)

Loading...

  1. 1

Basic information

Product Type Rotary Cutter Main body, Spare Blade Replacement Blade Blade thickness(mm) 1
Conforming main body C-2500P、C-3000GP、CL-100P Trusco Code 480-8614 JAN Code 4904011017070
Mass(g) 17 Material and Finish Blade: Alloy tool steel (SKS81) Ordering Unit 1PK (10 sheets)

This page is Cutter For Cutting Circles (Spare Blade), part number BC-400P.
You can find the detail information about specifications and dimensions on part number BC-400P.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360