We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 19:00 to 23:00 (CET) 26/10/2020. We apologize for the inconvenience.

Metal Bar Clamp

Metal Bar Clamp
  • Volume Discount

Metal bar clamp that can be tightened and expanded with one hand.
[Features]
· The main body is made of die-cast aluminum, with 350 kg of clamping force. Can clamp at approx. twice (or more) the force of clamps made of plastic.
[Applications]
· Use to temporarily secure in woodworking or metalworking.
· Welding can be performed when the resin pads are removed.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MBC-150
MBC-300
MBC-450
MBC-600
Part NumberStandard Unit PriceVolume DiscountShipping Days?Overall Length
(mm)
Main Body Dimensions
(mm)
Maximum Opening
(mm)
Tightening Width
(mm)
Width enlargement
(mm)
JAN Code Trusco Code Max. Tightening Force
(kg)
Mass
(g)

34.67 €

Available 5 Days 365365×230150150170~3654954183161521490-58313500.94

38.34 €

5 Days -520×230300300170~5054954183161538490-58493501.04

42.18 €

5 Days -670×230450450170~6654954183161545490-58573501.14

46.67 €

5 Days -820×230600600170~8154954183161552490-58653501.28

Loading...

  1. 1

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360