• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Double-Socket Electrical Hammer 17 × 13 mm-Compatible Short Type

Double-Socket Electrical Hammer 17 × 13 mm-Compatible Short Type

[Features]
· It can support 2 sizes of 17 × 13 mm because it has a double socket.
· It comes with a anti-fall safety rope connection ring.
[Applications]
· It supports raceways 20 mm wide and 45 mm deep, and can also install hanging bands.
· This cross-peen type can also do shaving work.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02412

Part Number
02412
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Product Name Features

41.79 €

4 Days 405Strong Tool Double Socket Electrical Work Hammer 17X13The through-type head component means that bolt length is not a concern.

Loading...

  1. 1

Basic information

Product Type Electrician's hammer Head (diameter)(mm) 25×20 Head (length)(mm) 105
Overall Length(mm) 190 Head material Carbon copper JAN Code 4976463024128
Trusco Code 487-1731

This page is Double-Socket Electrical Hammer 17 × 13 mm-Compatible Short Type, part number 02412.
You can find the detail information about specifications and dimensions on part number 02412.

Additional Products in this Category

Tech Support