• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Double-Socket Electrical Hammer 17 × 21 mm-Compatible

Double-Socket Electrical Hammer 17 × 21 mm-Compatible

[Features]
· It can support 2 sizes of 17 × 21 mm because it has a double socket.
· It comes with a anti-fall safety rope connection ring.
[Applications]
· Ideal for electrical installation, plumbing and duct construction such as of light ceilings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02413

Part Number
02413
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Product Name Features

46.61 €

4 Days 510Strong Tool Double Socket Electrical Work Hammer 17X21The through-type head component means that bolt length is not a concern.

Loading...

  1. 1

Basic information

Product Type Electrician's hammer Head (diameter)(mm) 25×20 Head (length)(mm) 105
Overall Length(mm) 285 Head material Carbon copper JAN Code 4976463024135
Trusco Code 487-1740

This page is Double-Socket Electrical Hammer 17 × 21 mm-Compatible, part number 02413.
You can find the detail information about specifications and dimensions on part number 02413.

Additional Products in this Category

Tech Support