We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

Crimping Plier SET

Crimping Plier SET

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· For crimping of solar generator cables.
· Through our original “vertical movement die” construction, powerful crimping is possible with around 70% force of the alligator mouth design.
· By swapping with the separately sold die and locater, the range of potential crimping work is expanded drastically.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

R624-369-3

Part Number
R624-369-3
Part NumberStandard Unit PriceVolume DiscountShipping Days?Number Contained In A Packet

392.11 €

55 Days 1 pc.

Loading...

  1. 1

Basic information

Overall Length(mm) 210 Crimping ability(mm²) 1.5 to 6.0 AWG 15 to 10
JAN Code 4049002021763 Trusco Code 767-0362 Number Contained In A Packet 1 pc.

This page is Crimping Plier SET, part number R624-369-3.
You can find the detail information about specifications and dimensions on part number R624-369-3.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support