• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 10:00 to 13:30 (CET) 18/11/2018. We apologize for the inconvenience.

Tube Cutter WS22

Tube Cutter WS22
  • Volume Discount

[Features]
· The built-in double spring reduces the burden on the blade and fits securely to distorted copper pipes as well.
· Titanium coating blade with outstanding durability and sharpness is adopted.
· No further tightening needed with scale alignment.
· Standard Spare Blade: CT223
[Applications]
· For precision cutting of copper, brass, aluminum, or thin soft copper pipes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CT222

Part Number
CT222
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Cutting Capacity: ø5-ø22 mm
(mm)
Number Contained In A Packet

25.53 €

Available 6 Days 176φ5~φ221 pc.

Loading...

  1. 1

Basic information

Product Type Tube Cutter Cutting Performance mm 5~22 Cutting Capacity inch 1/4~7/8
Maximum Thickness(mm) 2 Overall Length(mm) 78 Specifications With titanium coated blade and double spring; with gauge to set tube diameter.
JAN Code 4991756298550 Trusco Code 759-6880 Number Contained In A Packet 1 pc.

This page is Tube Cutter WS22, part number CT222.
You can find the detail information about specifications and dimensions on part number CT222.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support