"Mr. Screw" Jr B-170-C

"Mr. Screw" Jr B-170-C
[Features]
· Resistant to tension. A tough and durable handle.
· A removable lid which opens and closes simply with "one touch".
· Fits perfectly to the commercially available value pack.
· Specification: With Lid, Free Type, Cylinder Key Mounting Enabled (Sold Separately)
· Material: Polypropylene (PP)
[Applications]
· For storing screws and nails.
· Fits perfectly to the commercially available value pack.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B-170-C
BT-170-C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Mass
(g)
JAN Code Trusco Code

6.88 €

1 6 Days 3004963241002744487-2495

8.39 €

1 6 Days 3504963241002737487-2509

Loading...

  1. 1

Basic information

Case Size (Frontage x Depth x Height)(mm) 171×171×161 Case color Clear Effective inside dimensions (frontage x depth x height)(mm) 142×142×144

Tech Support