• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Super Pitch Minimum Slim Type

Super Pitch Minimum Slim Type

[Features]
· 5.5 mm pitch enables partitioning just as expected.
· It is rounded on 4 faces for easy removal.
· Professional accessory storage box.
[Applications]
· Small parts and terminals can be stored.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SP-2800S-C

Part Number
SP-2800S-C
Part NumberStandard Unit PriceVolume DiscountShipping Days?

15.12 €

4 Days

Loading...

  1. 1

Basic information

Case Size (Frontage x Depth x Height)(mm) 275×185×28 Case color Clear Effective inside dimensions (frontage x depth x height)(mm) 262×152×24
JAN Code 4963241004304 Trusco Code 487-4072

This page is Super Pitch Minimum Slim Type, part number SP-2800S-C.
You can find the detail information about specifications and dimensions on part number SP-2800S-C.

Additional Products in this Category

Tech Support