• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Solid Case (With Inner Tray)

Solid Case (With Inner Tray)

[Features]
· The frame is made of aluminum while the body surfaces are made of shock-resistant, dent-proof ABS resin.
· The interior of the body is covered with urethane foam to protect the inner surfaces and the stored tools from the damage due to impact.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SLC-50T

Part Number
SLC-50T
Part NumberStandard Unit PriceVolume DiscountShipping Days?Accessory Number Contained In A Packet

82.55 €

4 Days Inner Tray, Divider: 3 Pcs, Lock: 2 Pcs1 pc.

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Box Toolbox Type Parts Case Case Size (Frontage x Depth x Height)(mm) 500×275×305
Mass(g) 3400 Effective inside dimensions (frontage x depth x height)(mm) 480×235×265 Material Body: ABS Resin (Corner Part: Aluminum Alloy) / Inner: Polypropylene (PP) / Interior Material: Urethane Foam
JAN Code 4905009377015 Trusco Code 296-3949 Number Contained In A Packet 1 pc.

This page is Solid Case (With Inner Tray), part number SLC-50T.
You can find the detail information about specifications and dimensions on part number SLC-50T.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360