• Please note that due to the corona virus most of the production from China has been transferred to other manufacturing sites starting from 29. January 2020. For this reason, the lead time of some transferred products had to be extended.

Aluminum Case AM-37T (Part Numbers)

Aluminum Case AM-37T

[Features]
· Hard textured and durable aluminum tool case.
· The interior is covered with urethane foam to protect the inner surfaces and the stored tools from damage due to impact.
· A key is provided to lock the strap belt and the handle.
[Applications]
· Suitable for storing electrical tools and cameras.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AM-37T

Part Number
AM-37T
Part NumberStandard Unit PriceVolume DiscountShipping Days?Accessory Number Contained In A Packet

64.52 €

4 Days Key, Strap Belt1 pc.

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Box Toolbox Type Aluminum Case/Trunk Case Size (Frontage x Depth x Height)(mm) 375×245×265
Mass(g) 2300 Effective inside dimensions (frontage x depth x height)(mm) 345×205×215 Material Aluminum (epoxy powder coating)
JAN Code 4905009186020 Trusco Code 410-0743 Number Contained In A Packet 1 pc.

This page is Aluminum Case AM-37T, part number AM-37T.
You can find the detail information about specifications and dimensions on part number AM-37T.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360