Aluminum Case AM-37WT

Aluminum Case AM-37WT

[Features]
· Hard textured and durable aluminum tool case.
· Double-door type case with inner trays and movable compartments.
[Applications]
· Double-door type aluminum case.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AM-37WT

Part Number
AM-37WT
Part NumberStandard Unit PriceVolume DiscountShipping Days?Accessory Number Contained In A Packet

72.13 €

5 Days Key: 2 pcs, Shoulder Belt1 pc.

Loading...

  1. 1

Basic information

Tool set and tool box only Tool Box Toolbox Type Aluminum Case/Trunk Case Size (Frontage x Depth x Height)(mm) 375×240×265
Mass(g) 3200 Effective inside dimensions (frontage x depth x height)(mm) 350×210×130 Material Body: Aluminum (Epoxy Powder Coating) / Inner: Polypropylene (PP) / Shoulder Belt: Nylon
JAN Code 4905009186013 Trusco Code 325-6332 Number Contained In A Packet 1 pc.

This page is Aluminum Case AM-37WT, part number AM-37WT.
You can find the detail information about specifications and dimensions on part number AM-37WT.

Additional Products in this Category

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360