• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Diamond Stone Stick

Diamond Stone Stick
[Features]
· Special grind stones with a ceramic fiber cutting edge. A product lineup is available with a wide range of sizes and particle sizes.
· This grind stone is more resistant to impact, breakage, and bending than ordinary stick whetstones.
· Through the blending of diamond abrasive grains, a higher grinding ability than conventional fiber stones is obtained, making the grinding of hard-to-cut materials possible.
[Applications]
· Compatible materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet, general steel, stainless steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RD3201
RD3202
RD3203
RD3281
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Particle Size
(#)
Width
(mm)
Thickness
(mm)
JAN Code Trusco Code Number Contained In A Packet

72.83 €

1 6 Days 200414580120546160499-98271 pc.

81.64 €

1 6 Days 400414580120546177499-98351 pc.

90.48 €

1 6 Days 800414580120546184499-98431 pc.

191.51 €

1 6 Days 400φ3φ34580120546252499-98511 pc.

Loading...

  1. 1

Basic information

Product Type Diamond Grindstone Length(mm) 100 Mass(g) 2
Number Contained In A Packet 1 pc.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360