"Inside Brush" (Shaft Diameter: 3 mm)【1-2 Pieces Per Package】

"Inside Brush" (Shaft Diameter: 3 mm)

Click on this image to zoom in.

Click on this image to zoom in.

[Applications]
· Ideal for deburring cylinder inner surfaces, screw holes, pipe inner surfaces, cross holes, or curved surfaces.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
51575
51576
51577
51578
51579
51580
51586
51587
51592
51593
51601
51612
51613
51616
51618
51621
51622
51623
51626
51627
51628
51631
51632
51633
51634
51635
51637
51639
51640
51642
51644
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product Type Brush Long
(mm)
Outer Diameter
(mm)
Wire diameter
(mm)
Shaft Diameter
(mm)
Shaft length
(mm)
Max. Rotational Speed
(rpm)
Trusco Code Application Features Overall Length
(mm)
Hair material Mass
(g)
Number Contained In A Packet

37.21 €

2 Pieces Per Package

1 pack 6 Days Spiral brush121.7-1.6-9000476-9562--50Nylon with GC Abrasive Grain31PK (2 pcs.)

37.21 €

2 Pieces Per Package

1 pack 7 Days Spiral brush122.2-1.6-9000476-9571--50Nylon with GC Abrasive Grain31PK (2 pcs.)

43.84 €

2 Pieces Per Package

1 pack 6 Days Spiral brush303.1-3-9000476-9589--100Nylon with GC Abrasive Grain121PK (2 pcs.)

43.84 €

2 Pieces Per Package

1 pack 6 Days Spiral brush303.5-3-9000476-9597--100Nylon with GC Abrasive Grain121PK (2 pcs.)

51.34 €

2 Pieces Per Package

1 pack 6 Days Spiral brush303.7-3-9000476-9601--100Nylon with GC Abrasive Grain121PK (2 pcs.)

43.82 €

2 Pieces Per Package

1 pack 6 Days Spiral brush305-3-9000476-9619--100Nylon with GC Abrasive Grain101PK (2 pcs.)

23.03 €

1 6 Days Spiral brush306-3-9000476-9627--100Nylon with GC Abrasive Grain101 pc.

23.03 €

1 6 Days Spiral brush308-3-9000476-9635--100Nylon with GC Abrasive Grain101 pc.

23.12 €

1 6 Days Spiral brush4070.556-4000476-9643--100Nylon with GC Abrasive Grain201PK (1 pcs.)

23.12 €

1 6 Days Spiral brush4580.556-4000476-9651--100Nylon with GC Abrasive Grain201PK (1 pcs.)

26.31 €

1 6 Days Spiral brush306-3-9000476-9660--100Hog hair81 pc.

23.14 €

1 6 Days Spiral brush4070.16-4000476-9686--100Stainless Steel (SUS304)221PK (1 pcs.)

23.14 €

1 6 Days Spiral brush4580.16-4000476-9694--100Stainless Steel (SUS304)221PK (1 pcs.)

24.26 €

1 6 Days Spiral brush45120.156-3000476-9708--100Stainless Steel (SUS304)261PK (1 pcs.)

24.29 €

1 6 Days Spiral brush45190.156-3000476-9716--100Stainless Steel (SUS304)301PK (1 pcs.)

24.12 €

1 6 Days Torsional brush3060.13709000297-4762Ideal for deburring cylinder inner surfaces, screw holes, pipe inner surfaces, cross holes, or curved surfaces.Core wire is stainless steel and spirally fixed.--7.0-

23.92 €

1 6 Days Torsional brush3080.13709000297-4771Ideal for deburring cylinder inner surfaces, screw holes, pipe inner surfaces, cross holes, or curved surfaces.Core wire is stainless steel and spirally fixed.--10.5-

21.96 €

1 6 Days Torsional brush30100.13709000297-4789Ideal for deburring cylinder inner surfaces, screw holes, pipe inner surfaces, cross holes, or curved surfaces.Core wire is stainless steel and spirally fixed.--10.6-

24.12 €

1 6 Days Torsional brush3070.13709000297-4797Ideal for deburring cylinder inner surfaces, screw holes, pipe inner surfaces, cross holes, or curved surfaces.Core wire is stainless steel and spirally fixed.--8.5-

24.15 €

1 6 Days Spiral brush3090.13-9000476-9724--100Stainless Steel (SUS304)111PK (1 pcs.)

24.15 €

1 6 Days Torsional brush30120.13709000297-4801Ideal for deburring cylinder inner surfaces, screw holes, pipe inner surfaces, cross holes, or curved surfaces.Core wire is stainless steel and spirally fixed.--12.2-

24.11 €

1 6 Days Spiral brush1860.153-18000476-9732--54Stainless Steel (SUS304)51PK (1 pcs.)

24.14 €

1 6 Days Spiral brush3060.153-9000476-9741--100Stainless Steel (SUS304)91PK (1 pcs.)

24.14 €

1 6 Days Spiral brush3070.153-9000476-9759--100Stainless Steel (SUS304)91PK (1 pcs.)

24.11 €

1 10 Days Spiral brush1880.153-18000476-9767--54Stainless Steel (SUS304)51PK (1 pcs.)

24.14 €

1 6 Days Spiral brush3080.153-9000476-9775--100Stainless Steel (SUS304)91PK (1 pcs.)

24.11 €

1 9 Days Spiral brush18100.153-18000476-9783--54Stainless Steel (SUS304)61PK (1 pcs.)

24.11 €

1 6 Days Spiral brush18120.153-18000476-9791--54Stainless Steel (SUS304)61PK (1 pcs.)

24.15 €

1 6 Days Spiral brush30120.153-9000476-9805--100Stainless Steel (SUS304)131PK (1 pcs.)

24.11 €

1 6 Days Spiral brush1880.13-18000476-9813--54Stainless Steel (SUS304)51PK (1 pcs.)

24.11 €

1 6 Days Spiral brush18120.13-18000476-9821--54Stainless Steel (SUS304)61PK (1 pcs.)

Loading...

  1. 1

Tech Support