We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Diamond File (Specifically For LUSTER And MINI-LUSTER Series)

Diamond File (Specifically For LUSTER And MINI-LUSTER Series)

Product Details:

Manufacturer part number: 62802

Brand: NAKANISHI

Price: 19.22

Delivery time: 54 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

62802

Part Number
62802
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?

19.22 €

1 54 Days

Loading...

  1. 1

Basic information

Type Diamond Electrodeposition File Overall Length(mm) 56 Particle Size(#) 400
Blade Length(mm) 15 Shape Flat taper Blade Width(mm) 3
Trusco Code 477-2750

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360