Dual Saw CS650 Tungsten Blade【2 Pieces Per Package】

Dual Saw CS650 Tungsten Blade

[Features]
· Tungsten blade for use with CS650.
[Material]
· Tungsten

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DUS007KD

Part Number
DUS007KD
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Mass
(g)

98.96 €

2 Pieces Per Package

5 Days 400

Loading...

  1. 1

Basic information

Chip Tungsten Carbide Outer Diameter(mm) 160 Blade thickness(mm) 1.3
Max. Rotational Speed(min⁻¹) 4200 JAN Code 4537341804937 Trusco Code 764-3039

This page is Dual Saw CS650 Tungsten Blade, part number DUS007KD.
You can find the detail information about specifications and dimensions on part number DUS007KD.

Additional Products in this Category

Tech Support