• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Dual Saw CS650 Diamond Blade【2 Pieces Per Package】

Dual Saw CS650 Diamond Blade

[Features]
· Diamond blade for use with CS650.
[Material]
· Diamond

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DUS008KD

Part Number
DUS008KD
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Mass
(g)

105.66 €

2 Pieces Per Package

5 Days 400

Loading...

  1. 1

Basic information

Product Type Diamond cutter Outer Diameter(mm) 160 Blade thickness(mm) 1.3
Max. Rotational Speed(min⁻¹) 4200 JAN Code 4537341804944 Trusco Code 764-3047

This page is Dual Saw CS650 Diamond Blade, part number DUS008KD.
You can find the detail information about specifications and dimensions on part number DUS008KD.

Additional Products in this Category

Tech Support