We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

  • Due to a temporary system error, the displayed tracking information within the online ordering system are currently wrong. Please track the displayed tracking number as follows. For shipments within Germany please track with GLS. For shipments to all other European countries, please track with TNT / FedEX. We are sorry for the inconvenience caused.
  • Important notice: Due to COVID-19 our costs for importing products to Europe have increased tremendously. Therefore, an additional freight cost surcharge of 11.50 Euros per delivery will be invoiced from May 1st, 2020 temporally. Find further information here.

Tip Saw Iron/Steel Iron Men (Iron And Stainless Steel Dual-Use)

Tip Saw Iron/Steel Iron Men (Iron And Stainless Steel Dual-Use)

[Features]
· Uses highly abrasion-resistant cermet tips for long-term cutting performance.
· The use of a limiting blade (0.5 mm ±0.1 mm), reduces the amount of chipping on the blade tips.
· A "low-cutting noise type" with M type laser slits and resin embedding.
[Applications]
· For general mild steel materials, angles, rebars, channel steel, hanger rails, VLP pipes, PVC pipes and stainless steel.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TT-180

Part Number
TT-180
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Material (base metal)

32.82 €

6 Days 340Tool Steel

Loading...

  1. 1

Basic information

Work material Iron + Stainless Steel Chip Cermet Cutting Capacity (Steel)(mm) 6
Cutting Capacity (Stainless Steel)(mm) 3 Outer Diameter(mm) 180 Blade thickness(mm) 1.8
Number of flutes(P) 36 Hole Diameter(mm) 20 Max. Rotational Speed(rpm) 4500
JAN Code 4949022006064 Trusco Code 392-9451

This page is Tip Saw Iron/Steel Iron Men (Iron And Stainless Steel Dual-Use), part number TT-180.
You can find the detail information about specifications and dimensions on part number TT-180.

Additional Products in this Category

Tech Support