Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
SD-F5-2 |
SD-F6-2 |
SD-F7-2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Outer Diameter (mm) | Blade thickness (mm) | Hole Diameter (mm) | Included ring (mm) | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Mass (g) | Ordering Unit | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130.10 € | 1 | 6 Days | 125 | 2.2 | 22 | 20 | 12200 | 4936091001618 | 254-5420 | 259 | 1 pc. | ||
110.72 € | 1 | 6 Days | 150 | 2.4 | 22 | 20 | 10100 | 4936091001625 | 254-5438 | 365 | 1 pc. | ||
127.08 € | 1 | 6 Days | 180 | 2.4 | 25.4 | 20▪22 | 8400 | 4936091001632 | 254-5446 | 506 | 1 pc. |
Loading...
Product Type | Diamond cutter | Wheel Type | Wave Type | Specifications | Dry Type |
---|---|---|---|---|---|
Application | Non-ferrous / For concrete, mortar | Tip Height(mm) | 8 | Base Metal Material | Tool Steel |
Chip Material | Diamond Abrasive Grain, Other | Ordering Unit | 1 pc. |
Configure
Basic Attributes
Outer Diameter(mm)
Blade thickness(mm)
Hole Diameter(mm)
Included ring(mm)
Max. Rotational Speed(rpm)
JAN Code
Trusco Code
Ordering Unit
Type
Filter by standard shipping days
Optional Attributes