Diamond Saw Blade, Global Saw, Segment Type

Diamond Saw Blade, Global Saw, Segment Type
[Features]
· Achieves low cost and high performance.
· Maintains high performance and good sharpness despite its low price.
· Wins on three fronts: reasonable price, reliable quality and long service life.
[Applications]
· For cutting concrete, heavy and lightweight blocks, tiles, roof tiles, interlocking blocks and Hume pipes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GP-125

Part Number
GP-125
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ordering unit

62.56 €

1 6 Days 1 pc.

Loading...

  1. 1

Basic information

Product Type Diamond cutter Wheel Type Segment Type Specifications Dry Type
Application For concrete, mortar / Tile Outer Diameter(mm) 125 Blade thickness(mm) 2
Hole Diameter(mm) 20 Tip Height(mm) 7.5 Max. Rotational Speed(rpm) 12200
JAN Code 4920350320220 Trusco Code 360-8964 Packaging Quantity(Sheets) 1
Maximum Number of Rotation(min-1) 12200 Included ring bore diameter(mm) 20 Base Metal Material Tool Steel
Chip Material Diamond Abrasive Grain Mass(g) 160 Ordering unit 1 pc.

This page is Diamond Saw Blade, Global Saw, Segment Type, part number GP-125.
You can find the detail information about specifications and dimensions on part number GP-125.

Tech Support