Diamond Cutter Turbo Wave (Dry Type)

Diamond Cutter Turbo Wave (Dry Type)
[Features]
· Wave type designed with an emphasis on clean cut sections.
· Economical with amazing cost performance.
[Applications]
· For cutting concrete, mortar, blocks, bricks, slate, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
89711
89712
89713
89714
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outer Diameter
(mm)
Hole Diameter
(mm)
Max. Rotational Speed
(rpm)
JAN Code Trusco Code Included ring bore diameter
(mm)
Base Metal Material Chip Material Ordering Unit

29.72 €

1 6 Days 10520145004939752897117414-002815Tool SteelDiamond Abrasive Grain1 pc.

35.99 €

1 6 Days 12522122004939752897124414-003620--1 pc.

45.24 €

1 6 Days 15025.4101004939752897131414-004422--1 pc.

60.75 €

1 6 Days 18025.484004939752897148414-005222--1 pc.

Loading...

  1. 1

Basic information

Product Type Diamond cutter Wheel Type Wave Type Specifications Dry Type
Application For concrete, mortar Blade thickness(mm) 2.2 Tip Height(mm) 8
Ordering Unit 1 pc.

Tech Support