• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

High Branch Pruning Shears, Smart Cut

High Branch Pruning Shears, Smart Cut

[Features]
· Optimal for picking flowers, cutting branches and picking fruit.
· Can adjust the opening angle of the blades in 2 stages according to the thickness of the branch.
· Optimal for picking flowers, cutting branches and picking fruit.
· Can adjust the opening angle of the blades in 2 stages according to the thickness of the branch.
[Applications]
· Pruning garden trees

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NO367

Part Number
NO367
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Amount Of Content

31.95 €

5 Days 3301 pc.

Loading...

  1. 1

Basic information

Product Type High-branch Shears Cutting Performance(mm) 8 Blade Length(mm) 48
Overall Length(mm) 623 Main Body Size(mm) 1804×69×38 Expandable Non-expandable
JAN Code 4954849103674 Trusco Code 480-3949 Amount Of Content 1 pc.

This page is High Branch Pruning Shears, Smart Cut, part number NO367.
You can find the detail information about specifications and dimensions on part number NO367.

Additional Products in this Category

Tech Support