• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Shears for High Branches

Shears for High Branches

[Features]
· Includes a catcher to grasp the cut fruit or branch.
· Can even cut thick branches by attaching a saw for high branches.
· Uses a long blade that can trim whole swaths at a time.
· 1.8 m to 3 m two-stage type (extendable in 14 stages)
· Includes a catcher to grasp the cut branch
· Can even cut thick branches by attaching a saw for high branches.
[Applications]
· Pruning tall garden trees

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NO396

Part Number
NO396
Part NumberStandard Unit PriceVolume DiscountShipping Days?Amount Of Content

74.77 €

6 Days 1 pc.

Loading...

  1. 1

Basic information

Product Type High-branch Shears Cutting Performance(mm) 8 Blade Length(mm) 115
Overall Length(mm) 1800~3000 Expandable 13-Level Extension JAN Code 4954849103964
Trusco Code 480-3981 Amount Of Content 1 pc.

This page is Shears for High Branches, part number NO396.
You can find the detail information about specifications and dimensions on part number NO396.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support