• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

High Branch Pruning Shears, Swing and Catch

High Branch Pruning Shears, Swing and Catch

[Features]
· Swing head (80°) allows you to cut branches in narrow places.
· Includes a catcher to gather cut branches or fruits so that they do not fall to the ground.
· Rope type, so can cut thick branches up to 25 mm thick.
· Long type that can be extended any length from 1.6 m to 3.5 m.
[Applications]
· For pruning tall garden trees

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NO355

Part Number
NO355
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Amount Of Content

102.13 €

6 Days 14901 pc.

Loading...

  1. 1

Basic information

Product Type High-branch Shears Cutting Performance(mm) 25 Blade Length(mm) 300
Overall Length(mm) 1600~3500 Main Body Size(mm) 1615×150×51 Expandable Stepless extension
JAN Code 4954849103551 Trusco Code 480-3931 Amount Of Content 1 pc.

This page is High Branch Pruning Shears, Swing and Catch, part number NO355.
You can find the detail information about specifications and dimensions on part number NO355.

Additional Products in this Category

Tech Support