• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Pruning Saw G-Saw (Replaceable Blade) Replacement Blade

Pruning Saw G-Saw (Replaceable Blade) Replacement Blade

[Features]
· A replacement blade usable with all grips in the G-SAW series.
· An impulse (induction) hardened blade specification.
· Treated with an independently-developed, black fluoride coating that cuts cleanly with minimal debris attachment.
[Applications]
· For temporary frame work or pruning. (Composite panels, roof rafters, laminated wood, solid wood, garden trees, fruit trees)
· Saw replacement blade for temporary frame work or pruning

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
ALB-270FB
ALB-A270FB
Part NumberStandard Unit PriceVolume DiscountShipping Days?Blade thickness
(mm)
JAN Code Trusco Code Mass
(g)
Features Application Amount Of Content

14.99 €

4 Days 0.84975364017543495-053455· This is a common blade that can be used with all grips of the G-SAW series.
· Blade tip impact (high frequency wave) hardened specification.
· Adopting tar resistant fluorine black coating, a proprietary development, for hesitation-free cutting.
· For temporary framing and trimming. (Composite panel boards, rafters, laminated boards, natural wood, garden plants, fruit trees)
· Replacement saw blade for temporary framing and trimming
1 pc.

16.77 €

4 Days 0.94975364017505495-055162· This is a common blade that can be used with all grips of the G-SAW series.
· Blade tip impact (high frequency wave) hardened specification.
· Adopting tar resistant fluorine black coating, a proprietary development, for hesitation-free cutting.
· For temporary framing and trimming. (Composite panel boards, rafters, laminated boards, natural wood, garden plants, fruit trees)
· Replacement saw blade for temporary framing and trimming
1 pc.

Loading...

  1. 1

Basic information

Product Type Single blade saw Product Specifications Replacement Blade Type Material, blade Steel
Blade Length(mm) 260~289 Overall Length(mm) 300~399 Other Option
Blade pitch(mm) 0.3mm Product blade length(mm) 270 Product total length(mm) 300
Abstract Replacement Blade Set Blade Available Amount Of Content 1 pc.

Additional Products in this Category

Tech Support