Insert For CoroMill R216 Ball End Mill, R216-E-M

Insert For CoroMill R216 Ball End Mill, R216-E-M
[Features]
Allows for high cutting conditions
The same inserts are used for the center blade and peripheral cutting edge
For profiling
For molding
Ideal for everything from roughing right through to semi-finishing-type profiling

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
R216-20T3E-M-1025
R216-20T3E-M-2040
R216-20T3E-M-S30T
R216-1002E-M-1010
R216-1002E-M-1025
R216-1002E-M-2040
R216-1202E-M-1025
R216-1202E-M-2040
R216-1202E-M-S30T
R216-1603E-M-1025
R216-1603E-M-2040
R216-1603E-M-S30T
R216-2504E-M-1025
R216-2504E-M-2040
R216-3006E-M-S30T
R216-3206E-M-1025
R216-3206E-M-2040
R216-4007E-M-S30T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shape (initial letter of model number) Clearance angle work material Available corners Tip Thickness S
(mm)
Corner R
(mm)
Detailed Material Dimensions la
(mm)
Tip hand (right or left) Machining State Dimension L
(mm)
Cutter Diameter Details Type Trusco Code

54.20 €

10 6 Days Other[Other] 9°Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material23.9710GC102517.9Right-handMedium2020--

55.98 €

10 9 Days Other[Other] 9°Steel / Stainless Steel / Heat-resistant alloy, titanium alloy23.9710GC204017.9Right-handMedium2020--

57.13 €

10 9 Days Other[Other] 9°Heat-resistant alloy, titanium alloy23.9710S30T17.9Right-handMedium2020--

43.75 €

10 11 Days Other[Other] 9°Heat-resistant alloy, titanium alloy / High Hardness Material21.705GC10108.6Right-handMedium9.810--

50.64 €

10 6 Days ------------Ideal for profiling, mold processing, rough machining to semi-finishing profiling609-9793

42.82 €

10 9 Days ------------Ideal for profiling, mold processing, rough machining to semi-finishing profiling609-9807

54.33 €

10 5 Days Other[Other] 9°Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material22.386GC102510.8Right-handMedium1212--

46.05 €

10 11 Days Other[Other] 9°Steel / Stainless Steel / Heat-resistant alloy, titanium alloy22.386GC204010.8Right-handMedium1212--

55.04 €

10 8 Days Other[Other] 9°Heat-resistant alloy, titanium alloy22.386S30T10.8Right-handMedium1212--

47.83 €

10 11 Days Other[Other] 9°Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material23.188GC102514.4Right-handMedium1616--

49.38 €

10 9 Days Other[Other] 9°Steel / Stainless Steel / Heat-resistant alloy, titanium alloy23.188GC204014.4Right-handMedium1616--

50.43 €

10 11 Days Other[Other] 9°Heat-resistant alloy, titanium alloy23.188S30T14.4Right-handMedium1616--

75.65 €

10 8 Days Other[Other] 9°Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material24.7612.5GC102522.3Right-handMedium24.925--

65.91 €

10 11 Days Other[Other] 9°Steel / Stainless Steel / Heat-resistant alloy, titanium alloy24.7612.5GC204022.3Right-handMedium24.925--

98.57 €

10 8 Days Other[Other] 9°Heat-resistant alloy, titanium alloy26.3515S30T26.9Right-handMedium29.930--

79.81 €

10 11 Days Other[Other] 9°Steel / Stainless Steel / Non-ferrous metal / Heat-resistant alloy, titanium alloy / High Hardness Material26.3516GC102528.6Right-handMedium31.832--

82.41 €

10 11 Days Other[Other] 9°Steel / Stainless Steel / Heat-resistant alloy, titanium alloy26.3516GC204028.6Right-handMedium31.832--

121.31 €

10 11 Days Other[Other] 9°Heat-resistant alloy, titanium alloy27.9420S30T36.5Right-handMedium39.940--

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360