Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shape (initial letter of model number) | Clearance angle | work material | Available corners | Diameter of Inscribed Circle iC (mm) | Tip Thickness S (mm) | Detailed Material | Tip Size | Machining State | Details Type | Trusco Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.74 € | 10 | 6 Days | R (Circular) | C (7°) | Stainless Steel / Heat-resistant alloy, titanium alloy | Other | 10 | 3.97 | GC2040 | 10 | Light | - | - | ||
97.10 € | 10 | 9 Days | R (Circular) | C (7°) | Cast Iron / High Hardness Material | Other | 12 | 4.76 | CB50 | 12 | Medium | - | - | ||
27.01 € | 10 | 6 Days | R (Circular) | C (7°) | Stainless Steel / Heat-resistant alloy, titanium alloy | Other | 16 | 6.35 | GC2040 | 16 | Light | - | - | ||
35.37 € | 10 | 6 Days | R (Circular) | C (7°) | Stainless Steel / Heat-resistant alloy, titanium alloy | Other | 20 | 6.35 | GC2040 | 20 | Light | - | - | ||
12.70 € | 10 | 6 Days | R (Circular) | C (7°) | Steel / Cast Iron / High Hardness Material | Other | 10 | 3.97 | GC4220 | 10 | Medium | - | - | ||
14.86 € | 10 | 6 Days | R (Circular) | C (7°) | Heat-resistant alloy, titanium alloy | Other | 10 | 3.97 | S30T | 10 | Medium | - | - | ||
12.36 € | 10 | 12 Days | - | - | - | - | - | - | - | - | - | For milling cutter/for profiling/die machining/medium to light machining | 614-1714 | ||
15.85 € | 10 | 6 Days | R (Circular) | C (7°) | Cast Iron | Other | 12 | 4.76 | GC1020 | 12 | Heavy | - | - | ||
15.85 € | 10 | 6 Days | R (Circular) | C (7°) | Steel / Cast Iron / High Hardness Material | Other | 12 | 4.76 | GC4220 | 12 | Heavy | - | - | ||
15.85 € | 10 | 6 Days | R (Circular) | C (7°) | Heat-resistant alloy, titanium alloy | Other | 12 | 4.76 | S30T | 12 | Medium | - | - | ||
18.64 € | 10 | 6 Days | R (Circular) | C (7°) | Heat-resistant alloy, titanium alloy | Other | 12 | 4.76 | S40T | 12 | Medium | - | - | ||
23.40 € | 10 | 6 Days | - | - | - | - | - | - | - | - | - | CORO-MILL 200 tip. | 610-5785 | ||
21.35 € | 10 | 12 Days | - | - | - | - | - | - | - | - | - | For milling cutter/for profiling/die machining/medium to light machining | 156-7870 | ||
19.80 € | 10 | 12 Days | - | - | - | - | - | - | - | - | - | For milling cutter/for profiling/die machining/medium to light machining | 172-6391 | ||
19.80 € | 10 | 12 Days | - | - | - | - | - | - | - | - | - | For milling cutter/for profiling/die machining/medium to light machining | 172-6404 | ||
17.99 € | 10 | 12 Days | - | - | - | - | - | - | - | - | - | For milling cutter/for profiling/die machining/medium to light machining | 153-1298 | ||
15.81 € | 10 | 12 Days | - | - | - | - | - | - | - | - | - | For milling cutter/for profiling/die machining/medium to light machining | 227-2610 | ||
23.05 € | 10 | 6 Days | R (Circular) | C (7°) | Heat-resistant alloy, titanium alloy | Other | 16 | 6.35 | S30T | 16 | Medium | - | - | ||
23.05 € | 10 | 6 Days | R (Circular) | C (7°) | Heat-resistant alloy, titanium alloy | Other | 16 | 6.35 | S40T | 16 | Medium | - | - | ||
57.58 € | 10 | 6 Days | R (Circular) | C (7°) | Cast Iron | Other | 16 | 6.35 | CB6190 | - | Medium | - | - | ||
30.98 € | 10 | 12 Days | - | - | - | - | - | - | - | - | - | For milling cutter/for profiling/die machining/medium to light machining | 610-5793 | ||
35.23 € | 10 | 6 Days | R (Circular) | C (7°) | Cast Iron | Other | 20 | 6.35 | GC1020 | 20 | Medium | - | - | ||
30.06 € | 10 | 6 Days | R (Circular) | C (7°) | Cast Iron | Other | 20 | 6.35 | GC1020 | 20 | Medium | - | - | ||
33.79 € | 10 | 6 Days | R (Circular) | C (7°) | Cast Iron / High Hardness Material | Other | 20 | 6.35 | GC3040 | 20 | Medium | - | - | ||
30.06 € | 10 | 6 Days | R (Circular) | C (7°) | Steel / Cast Iron / High Hardness Material | Other | 20 | 6.35 | GC4220 | 20 | Heavy | - | - | ||
30.06 € | 10 | 6 Days | R (Circular) | C (7°) | Steel / Cast Iron / High Hardness Material | Other | 20 | 6.35 | GC4220 | 20 | Medium | - | - | ||
37.52 € | 10 | 12 Days | - | - | - | - | - | - | - | - | - | For milling cutter/for profiling/die machining/medium to light machining | 172-6439 |
Loading...
Configure
Basic Attributes
Shape (initial letter of model number)
Clearance angle
work material
Available corners
Diameter of Inscribed Circle iC(mm)
Tip Thickness S(mm)
Detailed Material
Tip Size
Machining State
Details Type
Trusco Code
Type
Filter by standard shipping days
Optional Attributes