Thread Milling Insert For CoroMill 327, Metric 60°

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
327R12-22150MM-TH-1025
327R12-22175MM-TH-1025
327R12-22200MM-TH-1025
327R12-22300MM-TH-1025
327R12-22350MM-TH-1025
327R12-22400MM-TH-1025
327R12-22450MM-TH-1025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shape (initial letter of model number) Clearance angle work material Available corners Detailed Material Tip hand (right or left) Dimensions Dc
(mm)
Tip Size Dimensions WT
(mm)
Dimension L1
(mm)
Dimensions l7
(mm)
Dimensions Hc
(mm)
Number of flutes Pitch
(mm)
Details Type Trusco Code

91.74 €

10 9 Days Other[Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy3GC1025Right-hand21.7120.184.85.850.8131.5--

108.81 €

10 8 Days Other[Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy3GC1025Right-hand21.7120.214.75.850.9531.75--

91.74 €

10 9 Days Other[Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy3GC1025Right-hand21.7120.254.65.851.0832--

91.74 €

10 11 Days Other[Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy3GC1025Right-hand21.7120.374.35.851.6233--

100.82 €

10 9 Days Other[Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy3GC1025Right-hand21.7120.434.15.851.8933.5--

100.82 €

10 11 Days Other[Other] OtherSteel / Stainless Steel / Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy3GC1025Right-hand21.7120.53.95.852.1634--

100.82 €

10 11 Days --------------For screw machining with milling cutter.608-7396

Loading...

  1. 1

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360