• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Trash Bag, No. 7, 70 L 20 Pieces, Polypropylene Bag, Translucent

Trash Bag, No. 7, 70 L 20 Pieces, Polypropylene Bag, Translucent

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HD-70

Part Number
HD-70
Part NumberStandard Unit PriceVolume DiscountShipping Days?Amount Of Content

4.45 €

9 Days 1 Pack (20 pcs)

Loading...

  1. 1

Basic information

Product Type Garbage bag Capacity(L) 70 Color Semi-Transparent
Material (Main Body) Polyethylene (PE) Size(mm) 0.02×800×900 JAN Code 4904182847483
Amount Of Content 1 Pack (20 pcs)

This page is Trash Bag, No. 7, 70 L 20 Pieces, Polypropylene Bag, Translucent, part number HD-70.
You can find the detail information about specifications and dimensions on part number HD-70.

Additional Products in this Category

Tech Support