• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Push Pail 18 L

Push Pail 18 L

Click on this image to zoom in.

Click on this image to zoom in.

  • Natural Red
  • Smoky Blue
  • Chocolate Brown
  • Sand Beige

[Features] ·
Available in bright colors ·
Polypropylene material is lightweight and corrosion resistant

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
203854
203861
203878
203885
Part NumberStandard Unit PriceVolume DiscountShipping Days?Color Details JAN Code Material Amount Of Content

16.62 €

10 Days Natural Red4907556203854Polypropylene1 pc.

16.62 €

10 Days Smoky Blue4907556203861Polypropylene1 pc.

16.62 €

10 Days Chocolate Brown4907556203878Polypropylene1 pc.

16.62 €

10 Days Sand beige4907556203885Polypropylene1 pc.

Loading...

  1. 1

Basic information

Product Type Trash can Capacity(L) 18 Application Trash can
Size(mm) W204×D313×H416 Amount Of Content 1 pc.

Additional Products in this Category

Tech Support