• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Slide Pail 30 L Paris

Slide Pail 30 L Paris

Click on this image to zoom in.

Click on this image to zoom in.

  • Red
  • Brown
  • Beige
  • Blue

[Features] ·
Available in bright colors ·
Polypropylene material is lightweight and corrosion resistant ·
High capacity for excellent practicality ·
Convenient slide back lid

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
213716
213723
213730
213747
Part NumberStandard Unit PriceVolume DiscountShipping Days?Color Details JAN Code Material Amount Of Content

30.20 €

10 Days Brown4907556213716Polypropylene1 pc.

30.20 €

10 Days Beige4907556213723Polypropylene1 pc.

30.20 €

10 Days Red4907556213730Polypropylene1 pc.

30.20 €

10 Days Blue4907556213747Polypropylene1 pc.

Loading...

  1. 1

Basic information

Product Type Trash can Capacity(L) 30 Application Trash can
Size(mm) W240×D370×H530 Amount Of Content 1 pc.

Additional Products in this Category

Tech Support