• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Eco Pail 14 L

Eco Pail 14 L

Click on this image to zoom in.

Click on this image to zoom in.

  • Natural Red
  • Smoky Blue
  • Chocolate Brown
  • Sand Beige

[Features] ·
Available in bright colors ·
Polypropylene material is lightweight and corrosion resistant ·
Environmentally friendly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
216618
216625
216632
216649
Part NumberStandard Unit PriceVolume DiscountShipping Days?Color Details JAN Code Material Amount Of Content

15.60 €

9 Days Natural Red4907556216618Polypropylene1 pc.

15.60 €

9 Days Smoky Blue4907556216625Polypropylene1 pc.

15.60 €

9 Days Chocolate Brown4907556216632Polypropylene1 pc.

15.60 €

9 Days Sand beige4907556216649Polypropylene1 pc.

Loading...

  1. 1

Basic information

Product Type Trash can Capacity(L) 14 Application Trash can
Size(mm) W177×D298×H390 Amount Of Content 1 pc.

Additional Products in this Category

Tech Support