• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Eco Pail 20 L

Eco Pail 20 L

Click on this image to zoom in.

Click on this image to zoom in.

  • Natural Red
  • Smoky Blue
  • Chocolate Brown
  • Sand Beige
  • Coral Pink

[Features] ·
Available in bright colors ·
Polypropylene material is lightweight and corrosion resistant ·
Environmentally friendly

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
216717
216724
216731
216748
216755
Part NumberStandard Unit PriceVolume DiscountShipping Days?Color Details JAN Code Material Amount Of Content

19.69 €

9 Days Natural Red4907556216717Polypropylene1 pc.

19.69 €

9 Days Smoky Blue4907556216724Polypropylene1 pc.

19.69 €

9 Days Chocolate Brown4907556216731Polypropylene1 pc.

19.69 €

9 Days Sand beige4907556216748Polypropylene1 pc.

19.69 €

9 Days Coral pink4907556216755Polypropylene1 pc.

Loading...

  1. 1

Basic information

Product Type Trash can Capacity(L) 20 Application Trash can
Size(mm) W225×D350×H445 Amount Of Content 1 pc.

Additional Products in this Category

Tech Support