• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Incredible Remover Wipes Bargain Buy 5 Sheets

Incredible Remover Wipes Bargain Buy 5 Sheets

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· A highly-functional washcloth that removes dirt without using detergent.
· Ultra-fine fibers (microfibers) completely remove oil, dust, etc. and quickly wipe away water droplets.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

261787

Part Number
261787
Part NumberStandard Unit PriceVolume DiscountShipping Days?Mass
(g)
Material Amount Of Content

12.41 €

5 Days 105Polyester 80%, Nylon 20% (microfiber)1 Bag (5 Sheets)

Loading...

  1. 1

Basic information

Product Type Towel Rag Size(mm) 280×280 JAN Code 4903320584389
Amount Of Content 1 Bag (5 Sheets)

This page is Incredible Remover Wipes Bargain Buy 5 Sheets, part number 261787.
You can find the detail information about specifications and dimensions on part number 261787.

Additional Products in this Category

Tech Support