• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Aquaclean W Bath Tub Cleaner

Aquaclean W Bath Tub Cleaner

[Features]
· Catches and scrubs off dirt in a flash thanks to the scraping action of the undulated fiber and frictional force of the fine particulate rubber, cleanly shifting water scale and slime without detergent.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
108706
108713
Part NumberStandard Unit PriceVolume DiscountShipping Days?Color JAN Code Material (Sponge) Material (Non-Woven Fabric) Material Package Size Amount Of Content

4.52 €

10 Days Pink4901983108706PolyurethanePolyesterRubber latex mixture (component)95×45×2101 pc.

4.52 €

10 Days Green4901983108713PolyurethanePolyesterRubber latex mixture (component)95×45×2101 pc.

Loading...

  1. 1

Basic information

Product Type Sponge sponge type Other Dimension L(mm) 90
Dimension W(mm) 43 Dimension H(mm) 165 Amount Of Content 1 pc.

Additional Products in this Category

Tech Support