• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Ag+ Antibacterial Hard Cleaner

Ag+ Antibacterial Hard Cleaner

[Features]
· Sponge part is given a silver-based antimicrobial treatment to inhibit proliferation of adherent bacteria.
· Dual-face cleaner with nonwoven fabric face incorporating abrasive material for removing stubborn burn marks and sponge face for washing tableware, etc.
· Easy-to-hold zigzag shape so that the fingers fit easily in the concave portions when gripped.
· Excellent foaming.
· This product features solvent-less adhesion.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

137232

Part Number
137232
Part NumberStandard Unit PriceVolume DiscountShipping Days?Material (Sponge) Material (Non-Woven Fabric) Package Size Amount Of Content

2.91 €

10 Days PolyurethaneNylon (w/ Grinding Material)62×33×1401 pc.

Loading...

  1. 1

Basic information

Product Type Sponge sponge type With Abrasive Particles Color Green
Dimension L(mm) 55 Dimension W(mm) 30 Dimension H(mm) 108
JAN Code 4901983137232 Amount Of Content 1 pc.

This page is Ag+ Antibacterial Hard Cleaner, part number 137232.
You can find the detail information about specifications and dimensions on part number 137232.

Additional Products in this Category

Tech Support