• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

GK Round Risu Container, 130-Type Pail

GK Round Risu Container, 130-Type Pail

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
· Robust and practical GK Series ideal for commercial use.

(i)Remark

  • Lid is sold separately.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GGKP026
GGKP027
Part NumberStandard Unit PriceVolume DiscountShipping Days?Capacity
(L)
Application Details Type Size Size when lid is set JAN code Material Mass
(g)
Amount Of Content

93.29 €

10 Days 137Pail TypeMain Bodyφ580×690hφ600×760h4971881021667PE47101 pc.

36.08 €

10 Days --Lidφ600×95h-4971881021674PE11261 pc.

Loading...

  1. 1

Basic information

Product Type Trash can Color Blue Amount Of Content 1 pc.

Additional Products in this Category

Tech Support