• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Heat Resistant Double-Sided Adhesive Tape No.5919ML【8 Pieces Per Package】

Heat Resistant Double-Sided Adhesive Tape No.5919ML

Double-sided tape using a detachable liner and an adhesive that can withstand the high heat required for lead-free soldering processes (peak 260°C) for heat resistant materials such as FPC. Used for fixing FPC* and reinforcing boards, FPC and housings, etc.
[Features]
· Highly heat resistant double-sided adhesive tape without base material, with excellent adhesive strength
· The release liner is also highly resistant to heat, and it can be used for lead-free solder reflow processing with the release liner attached
· A double detachable liner type is also available (Part No. 5919 MLW)
· UL969 accredited (File No. PGGU2.MH13557)
[Applications]
· For fixing FPC and reinforcements, for fixing electronic equipment housings and FPC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N5919ML-50-50-0.05-PACK

Part Number
N5919ML-50-50-0.05-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Base Materials Adhesive Release-Paper 180° peel adhesion (polypropylene plate)
(N/20mm)
Amount Of Content

315.33 €

8 Pieces Per Package

12 Days No Base MaterialAcrylic AdhesiveHeat-resistant detachable liner11.81 Box (8 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color White Type Width(mm) 50
Length(m) 50 Thickness(mm) 0.05 Color Details White
Base Material Thickness(mm) 0.13 Amount Of Content 1 Box (8 Rolls)

This page is Heat Resistant Double-Sided Adhesive Tape No.5919ML, part number N5919ML-50-50-0.05-PACK.
You can find the detail information about specifications and dimensions on part number N5919ML-50-50-0.05-PACK.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support