• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Double-Sided Adhesive Tape for Rubber Fixing VR-5300H【16 Pieces Per Package】

Double-Sided Adhesive Tape for Rubber Fixing VR-5300H

Double-sided strong adhesive tape with excellent adhesion on curved surfaces. Uses PET film base and special rubber-based adhesive.
[Features]
· Offers strong adhesion on various materials including metal and sheet plastic
· Excellent recoil resistance
[Applications]
· For general adhesion of metal, sheet plastic, rubber panels, foams, etc. For fixing office and home household appliance components.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VR-5300H-50-50-0.1-PACK

Part Number
VR-5300H-50-50-0.1-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?RoHSBase Materials Adhesive Release-Paper 180° peel adhesion (stainless steel plate) 1 surface
(N/20mm)
Amount Of Content

241.14 €

16 Pieces Per Package

32 Days 10PET filmAcrylic AdhesiveRelease-Liner25.01 Box (16 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color White Type Width(mm) 50
Length(m) 50 Thickness(mm) 0.1 Color Details White
Base Material Thickness(mm) 0.13 Amount Of Content 1 Box (16 Rolls)

This page is Double-Sided Adhesive Tape for Rubber Fixing VR-5300H, part number VR-5300H-50-50-0.1-PACK.
You can find the detail information about specifications and dimensions on part number VR-5300H-50-50-0.1-PACK.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support