• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Double-Sided Adhesive Tape with Superior Reusability No.535A【20 Pieces Per Package】

Double-Sided Adhesive Tape with Superior Reusability No.535A

Re-peelable. Double-sided tape with different adhesiveness on front and back, with PET film as the base material: for applications that require varying adhesiveness.
[Features]
· Strong adhesive is used on one side and weak adhesive on the other
· Almost no tape cut during reapplication
[Applications]
· For fixing parts that require reapplication and adhering resin printed boards, etc

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N535A-50-30-0.12-PACK

Part Number
N535A-50-30-0.12-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Base Materials Release-Paper First Surface Adhesive Second Surface Adhesive 180° peel adhesion (stainless steel plate) 1 surface
(N/20mm)
180° peel adhesion (stainless steel plate) 2 surfaces
(N/20mm)
Amount Of Content

324.61 €

20 Pieces Per Package

6 Days PET filmRelease-LinerStrong AdhesiveWeak adhesive7.55.41 Box (20 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Yellows Width(mm) 50
Length(m) 30 Thickness(mm) 0.12 Color Details Brown
Base Material Thickness(mm) 0.13 Amount Of Content 1 Box (20 Rolls)

This page is Double-Sided Adhesive Tape with Superior Reusability No.535A, part number N535A-50-30-0.12-PACK.
You can find the detail information about specifications and dimensions on part number N535A-50-30-0.12-PACK.

Additional Products in this Category

Tech Support