• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Double-Sided Adhesive Tape with Superior Transparency HJ-9150W【20 Pieces Per Package】

Double-Sided Adhesive Tape with Superior Transparency HJ-9150W

Transparent and heat resistant HJ-3160W and HJ-9150W are double-sided adhesive tapes with excellent transparency. Especially excellent transparency, weather resistance and heat resistance and suitable for joining transparent materials. HJ-3160W is a PET film-based double-sided adhesive tape and HJ-9150W is a base-less double-sided adhesive tape.
[Features]
· The amount of gas generated is extremely low
· Possesses superior adhesion
· Has excellent workability and processability
[Applications]
· For pasting together glass, fixing liquid crystal module components, and fixing electronic components

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HJ-9150W-50-20-0.05-PACK

Part Number
HJ-9150W-50-20-0.05-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Base Materials Adhesive Release-Paper 180° peel adhesion (stainless steel plate) 1 surface
(N/20mm)
180° peel adhesion (aluminum plate)
(N/20mm)
180° peel adhesion (acrylic plate)
(N/20mm)
180° peel adhesion (glass plate)
(N/20mm)
180° peel adhesion (PC plate)
(N/20mm)
180° peel adhesion (PET plate)
(N/20mm)
Amount Of Content

417.36 €

20 Pieces Per Package

12 Days No Base MaterialAcrylic AdhesivePET Release Liner10.88.311.39.87.97.41 Box (20 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Transparency Width(mm) 50
Length(m) 20 Thickness(mm) 0.05 Color Details Transparent color
Base Material Thickness(mm) 0.13 Amount Of Content 1 Box (20 Rolls)

This page is Double-Sided Adhesive Tape with Superior Transparency HJ-9150W, part number HJ-9150W-50-20-0.05-PACK.
You can find the detail information about specifications and dimensions on part number HJ-9150W-50-20-0.05-PACK.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support