• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Heat Resistant Double-Sided Adhesive Tape No.5915【20 Pieces Per Package】

Heat Resistant Double-Sided Adhesive Tape No.5915

Excellent heat resistance as demanded, adhesive strength, and chemical resistance, and there is almost no volatile matter generated from the adhesive, making it suitable for electrical and electronic fields where there is a chemical cleaning process after a process or adhesion. Double-sided adhesive tape with excellent workability. Does not use any backing and can be used for detailed work.
[Features]
· Excellent heat resistance and chemical resistance
· Thin-layered, it has high bonding strength
[Applications]
· For fixing FPC, for fixing films or metal foil for electronic component applications

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N5915-50-20-0.05-PACK

Part Number
N5915-50-20-0.05-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Base Materials Adhesive Release-Paper 180° peel adhesion (stainless steel plate) 1 surface
(N/20mm)
Amount Of Content

370.98 €

20 Pieces Per Package

12 Days No Base MaterialAcrylic AdhesiveRelease-Liner11.61 Box (20 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color White Type Width(mm) 50
Length(m) 20 Thickness(mm) 0.05 Color Details White
Base Material Thickness(mm) 0.13 Amount Of Content 1 Box (20 Rolls)

This page is Heat Resistant Double-Sided Adhesive Tape No.5915, part number N5915-50-20-0.05-PACK.
You can find the detail information about specifications and dimensions on part number N5915-50-20-0.05-PACK.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support