• Due to the typhoon in Japan/Tokyo, delivery delays may occur for some products. We apologize for any inconvenience and thank you for your understanding
  • For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

Double-Sided Adhesive Tape for Tack Welding of Construction Materials PF-370【20 Pieces Per Package】

Double-Sided Adhesive Tape for Tack Welding of Construction Materials PF-370

Double-sided adhesive tape for temporary securing of construction materials, that uses a highly flexible special foam polyolefin as a base material for rough surface adhesion applications, and coated with adhesive of excellent weather-resistance on both sides.
[Features]
· Excellent flexibility and adhesion to rough surfaces
· Excellent initial adhesion.
· As a temporary fixation until adhesives harden, it has great adhesion that can retain and fix appropriately
· Excellent low temperature adhesion
[Applications]
· For temporary fixing of name plates and internal finishing within houses

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PF-370-50-10-1.2-PACK

Part Number
PF-370-50-10-1.2-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Base Materials Adhesive Release-Paper 180° peel adhesion (stainless steel plate) 1 surface
(N/20mm)
Amount Of Content

324.61 €

20 Pieces Per Package

6 Days Special Foam PolyolefinAcrylic AdhesiveRelease-Liner12.51 Box (20 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color White Type Width(mm) 50
Length(m) 10 Thickness(mm) 1.2 Color Details White
Base Material Thickness(mm) 0.13 Amount Of Content 1 Box (20 Rolls)

This page is Double-Sided Adhesive Tape for Tack Welding of Construction Materials PF-370, part number PF-370-50-10-1.2-PACK.
You can find the detail information about specifications and dimensions on part number PF-370-50-10-1.2-PACK.

Additional Products in this Category

Tech Support