• For technical reasons, a credit card payment is temporarily not possible. We apologize for any inconvenience this may cause to you.

PET Base Material Removable/Readherable Strong Adhesive Double-Sided Adhesive Tape No.530R【16 Pieces Per Package】

PET Base Material Removable/Readherable Strong Adhesive Double-Sided Adhesive Tape No.530R

Has excellent adhesion to rough surfaces, and can be peeled off again. The base material uses a thick PET film enabling re-peeling on the acrylic adhesive side.
[Features]
· Easy to align during pasting due to its high resilience.
· Acrylic adhesive for re-peeling is an adhesive with little adhesive residue
· Acrylic adhesive for rough surface adhesion bonds well with various buffering foams
[Applications]
· Adhesive for sealing materials and foams for buffering OA equipment and home electronics such as TVs and air conditioners. For applications requiring re-peeling

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N530R-50-50-0.185-PACK

Part Number
N530R-50-50-0.185-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?RoHSBase Materials Release-Paper First Surface Adhesive Second Surface Adhesive Amount Of Content

333.88 €

16 Pieces Per Package

6 Days 10PET filmRelease-LinerAcrylic pressure-sensitive adhesive for rough surface adhesionAcrylic Adhesive1 Box (16 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color White Type Width(mm) 50
Length(m) 50 Thickness(mm) 0.185 Color Details White
Base Material Thickness(mm) 0.13 Amount Of Content 1 Box (16 Rolls)

This page is PET Base Material Removable/Readherable Strong Adhesive Double-Sided Adhesive Tape No.530R, part number N530R-50-50-0.185-PACK.
You can find the detail information about specifications and dimensions on part number N530R-50-50-0.185-PACK.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support