Double-Sided Adhesive Tape for Rubber Fixing VR-5321【16 Pieces Per Package】

Double-Sided Adhesive Tape for Rubber Fixing VR-5321

A double-sided adhesive tape with PET film as a backing on rubber material and the combination of a rubber-based adhesive on one side and an acrylic adhesive on the other. Well suited for adhering to rubber and metal/plastic.
[Features]
· Suitable for bonding vulcanized rubbers such as chloroprene, PET, etc. with metal and plastic
· Makes filling rubber surfaces unnecessary
· The special VR-5321 adhesive for rubber has excellent initial adhesive strength
[Applications]
· For household appliances and OA equipment adhesion and temporary fixation of vulcanized rubber cushioning and packing materials

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VR-5321-50-50-0.15-PACK

Part Number
VR-5321-50-50-0.15-PACK
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Volume DiscountShipping Days?Base Materials Release-Paper First Surface Adhesive Second Surface Adhesive 180° peel adhesion (stainless steel plate) 1 surface
(N/20mm)
180° peel adhesion (stainless steel plate) 2 surfaces
(N/20mm)
Amount Of Content

312.68 €

16 Pieces Per Package

32 Days PET filmRelease-LinerRubber Special AdhesiveHigh-Performance Acrylic Adhesive20.411.51 Box (16 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Silver gray Width(mm) 50
Length(m) 50 Thickness(mm) 0.15 Color Details Silver
Base Material Thickness(mm) 0.13 Amount Of Content 1 Box (16 Rolls)

This page is Double-Sided Adhesive Tape for Rubber Fixing VR-5321, part number VR-5321-50-50-0.15-PACK.
You can find the detail information about specifications and dimensions on part number VR-5321-50-50-0.15-PACK.

Additional Products in this Category

Customers Who Viewed This Item Also

Tech Support